IESNA:LM-63-2002
[TEST]P1471775
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2310-200-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]6/22/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]24PTR-35S-L835-UNV-STD-B
[LUMINAIRE]3500 LUMEN 2X4 PERCEIVE PT TROFFER WITH 3500K, 80 CRI LEDS AND Frosted Lens Black Recessed Frame
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION] Indoor, Area, Amusement, Atrium, Commercial, Dock, Gymnasium, Industrial, Manufacturing, Recreation, Retail, Warehouse, Downlight, High Bay, Task, Damp Location
[_SEARCH_MOUNTING] Cable, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3068
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 28.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1152 1158.8 1156.1 1147.8 1139.6 1131.4 1112.9 1103.9 1083.4 1062.1
1034.6 1010.6 984.6 957.1 920.7 893.3 860.4 824 784.2 743
703.3 660 615.4 568.1 526.9 474.1 430.2 385.6 336.9 287.5
239.4 187.3 139.3 91.3 46.7 8.9 0
1152 1154.7 1152 1144.4 1136.2 1123.1 1115.6 1097.1 1075.1 1052.5
1033.3 1005.8 979.7 951.6 919.4 878.2 852.1 814.4 777.3 736.9
695.7 647.7 596.9 550.9 502.9 453.5 397.9 347.9 297.8 249.1
195.5 147.5 99.5 57.6 24.7 9.6 0
1152 1153.3 1146.5 1136.9 1130.7 1121.8 1103.9 1084.7 1066.2 1044.2
1019.5 999.6 973.6 939.3 904.3 865.9 823.3 781.5 740.3 693
642.9 595.5 546.8 495.4 446 399.3 345.8 295 243.6 196.2
145.5 102.2 59 31.6 21.3 10.3 0
1152 1158.1 1149.2 1143 1132.7 1123.1 1102.6 1085.4 1064.8 1048.4
1023.7 990.7 950.2 911.8 873.4 834.3 793.1 749.2 701.2 655.2
606.5 559.9 514.6 461.7 411.7 358.8 308.7 257.3 206.5 157.1
115.3 70.7 41.9 32.2 20.6 10.3 0
1152 1146.5 1151.3 1136.9 1125.9 1118.3 1101.9 1084 1062.1 1042.2
1016.1 979.7 942 902.9 869.3 822.6 778 732.8 689.5 640.1
592.8 546.8 496.7 447.3 393.1 349.9 297.1 251.1 196.2 150.9
102.2 62.4 41.2 30.9 19.9 10.3 0
